The system solution for flexible automation
Modular process automation that adapts to your situation – ZiMo1000 is the solution.
Whether in-house automation or customer projects – with ZiMo1000 you get the perfect foundation for cost-effective automation without being forced into rigid turnkey solutions. The mobile Robotic Cell is designed as a modular platform and adapts precisely to your needs and challenges.
With the Platform Kit ZiMo1000, you get a scalable system solution: from the ready-to-use base module with end-of-arm tools (EOAT), safety technology, interfaces, and robot all the way to the complete, turnkey Robotic Cell. You decide which functions you integrate yourself and where you rely on ready-made system modules. Get in touch with us – we will be happy to advise you!
Variable design, versatile applications
Accessories and options
Thanks to the broad portfolio of available accessories and options, you can adapt ZiMo1000 to your individual requirements. The modular setup and scalable platform give you the freedom to flexibly select your performance scope depending on the project. Expand the platform of the flexible mobile Robotic Cell with interfaces and components such as application-specific end-of-arm tools (EOATs), robot sets, safety scanners, racks for load carriers, and much more.
Are you looking for a turnkey complete solution – from project planning to integration, commissioning, and service? With EASY AUTOMATION from Zimmer Group, you get an all-inclusive worry-free package including simple commissioning and intuitive control. Benefit from our proven engineering expertise!











Automation for every application
Flexible for all production scenarios
As a mobile, modular system platform, ZiMo1000 connects humans, machines, and robots into an end-to-end automation solution. In-house integration services, project-specific adaptations, and individual extensions can be specifically built on the platform. This enables fundamentally different application scenarios – from repetitive loading and unloading of machine tools and machine tending, to logistics and pick & place processes, and all the way to complex assembly tasks with increased safety requirements. The Platform Kit takes over monotonous activities with low to high repetition cycles, ensuring maximum process reliability and precision.
This makes it possible to standardize and automate production processes in a cost-effective way, while skilled workers are specifically deployed for value-adding tasks. You benefit from a scalable system solution that can be individually adapted to new projects, plant structures, and customer requirements.

Platform Kit (ZiMo1000 series)
Flexibly configurable and efficiently scalable
With the Platform Kit, you receive the basic module optionally with or without PLC and can configure the mobile Robotic Cell entirely according to your requirements.
- Customizable to your brand: Ideal for integrators and partners
- Compatible with almost all common robots: Integrate the robot of your choice
- Maximum flexibility: Versatile options in features and configurations
- Completely free configuration: No restrictions in the application
- Easy Automation: On request you receive a turnkey automation solution including project planning, integration, commissioning, and service

Platform Kit (ZiMo1000 series)
What is included?


Base module
- Base frame on four lifting casters with locking feet
- Tabletop partially machined
- Control cabinet including fan / ventilation grille
- Interface (pneumatic/electric) prepared
- Basic electrical equipment
- Status indicator (LED strip)
- Docking rail with “present” query
- Mounts for accessories integrated
- Drawer for simple installation and maintenance of the robot controller


Options (configurable)
- PLC
- Safety scanner
- Interfaces (Digital Safety I/O, Euromap 67, passive distributor, IO-Link, pneumatics)
- Tool changing station
- Storage for load carriers
- Additional docking rails


Complete end-of-arm tool (EOAT) portfolio (configurable)
- Gripping and vacuum components, MATCH ecosystem, tool changers, axis compensators, collision protection, adapter plates, sensors and accessories, preconfigured robot sets
- Pneumatic, electric, vacuum, IO-Link


Customer-side programming with support from the Zimmer software packages
- ZiMo PLC + PLC modules for simple integration of the Zimmer Group portfolio
- Zimmer Comfort Apps


Robot
- Compatible with, among others, ABB, Fanuc, UR, KUKA, Neura, Yaskawa, Denso
- After additional verification: virtually all robot manufacturers possible


Service
- For all components you obtain from Zimmer Group – from mechanics to software – you receive the familiar, reliable Zimmer Group Service from a single source.


Easy Automation (Engineering)
- Verification of the integration of new robot models
- Project planning
- Integration and commissioning
- Turnkey automation solution
- Overall responsibility by Zimmer Group
End-of-arm tools (EOAT)
With over four decades of experience in handling and robotics technology, we offer you the necessary know-how and a wide range of end-of-arm tools (EOAT) to specifically address your individual requirements.
1. Electric handling components
Precise, energy-efficient and low-maintenance – ideal for flexible gripping tasks with variable force control.
2. Pneumatic handling components
Robust and powerful – proven for dynamic applications with high cycle rates.
3. Vacuum components
Optimal for flat or delicate parts – for safe and gentle handling of a wide variety of materials.
4. MATCH end-of-arm ecosystem
One system, many possibilities – with a standardized interface concept for fast tool changes and maximum flexibility.
5. Preconfigured robot sets
Ready for use immediately – perfectly matched combinations of robotics technology and grippers for a quick project start.