DGP404N

2-Jaw Parallel Rotary Grippers
Series DGP400
"TWO in ONE"
- Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - 2 in 1
Gripping and swivelling in a module allows optimum utilisation of the installation space - Individually adjustable
How you stay flexible: 90° or 180° swivel angle - You decide what your application requires on site
Equipment/Options
1.5 million maintenance-free cycles (max.)
IP40
Magnetic field sensor
Rotation angle 90°
Rotation angle 180°
Technical Data
| Stroke per jaw | 4 [mm] |
| Nominal gripping force | 115 [N] |
| Torque | 0.5 [Nm] |
| Gripping force in closing | 115 [N] |
| Gripping force in opening | 115 [N] |
| Closing time / Opening time | 0.01 / 0.01 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Repetition accuracy +/- | 0.05 [°] |
| Axial bearing load | 960 [N] |
| Radial bearing load | 10 [Nm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 3 [cm³] |
| Air volume per cycle 90° | 4.5 [cm³] |
| Air volume per cycle 180° | 9 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 0.44 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Removable centering sleeves
quick and economical positioning of the gripper fingers - Wedge hook mechanism
synchronized the movement of the gripper jaws - Precise T-Slot guide
high forces and moments capacity - Endposition 0/90/180° adjustment
endstops for 0°/90°/180° included with purchase - Rotating-drive mechanism
robust, wear-resistant - Drive
two double-acting pneumatic cylinders - Slot for magnetic field sensor
sensing of the rotational position and gripper jaw position - Integrated gripping force safety device
optional via integrated spring (C or O models)






