GD308N-C

3-Jaw Concentric Grippers
Series GD300
"The economical"
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Compact structure
Reduces the interference contours for your application
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Magnetic field sensor
Inductive sensor
Purged air
Technical Data
| Stroke per jaw | 8 [mm] |
| Nominal gripping force | 1200 [N] |
| Gripping force in closing | 1200 [N] |
| Gripping force in opening | 1300 [N] |
| Closing time | 0.05 [s] |
| Opening time | 0.05 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 2 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 47 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 0.89 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Robust, lightweight housing
Hard-coated aluminum alloy - Energy supply
possible from several sides - Mounting and positioning
mounting possible from several sides for versatile positioning - Gripper jaw
individual gripper finger mounting - Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Integrated, adjustable switch cam
for direct position sensing of the gripper jaw - Mounting block
mounting for inductive proximity switch (10)













