XYR1080
Discontinued model

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Axis Compensation Modules
Series XYR1000
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 80 |
| Stroke X/Y level +/- | 5 [mm] |
| Retention force centred | 450 [N] |
| Retention force decentred | 200 [N] |
| Operating pressure | 4 ... 8 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Moment of inertia | 82.5 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| Weight | 3 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Piston position sensing
via magnetic field sensor included in scope of delivery - Robust, lightweight housing
Hard-coated aluminum alloy partial mounting circle in accordance with EN ISO 9409-1 lowest overall height - Compensation force
adjustable via adjustment screw - Compensation stroke
infinitely variable (from size 1063 upwards) - Locking piston
centrical via cone - Eccentrical locking
via pneumatic piston with frictional contact - Linear guide
for highest force and moments capacity - Compensation plate
to balance position errors in XY- direction






