The system solution for flexible automation

Modular process automation that adapts to your situation – ZiMo1000 is the solution.

Whether in-house automation or customer projects – with ZiMo1000 you get the perfect foundation for cost-effective automation without being forced into rigid turnkey solutions. The mobile Robotic Cell is designed as a modular platform and adapts precisely to your needs and challenges.

With the Platform Kit ZiMo1000, you get a scalable system solution: from the ready-to-use base module with end-of-arm tools (EOAT), safety technology, interfaces, and robot all the way to the complete, turnkey Robotic Cell. You decide which functions you integrate yourself and where you rely on ready-made system modules. Get in touch with us – we will be happy to advise you!

Productive from day one
Modularly expandable
Independently integrable
Fast ROI
High flexibility
Scalable investment

Variable design, versatile applications

Accessories and options

Thanks to the broad portfolio of available accessories and options, you can adapt ZiMo1000 to your individual requirements. The modular setup and scalable platform give you the freedom to flexibly select your performance scope depending on the project. Expand the platform of the flexible mobile Robotic Cell with interfaces and components such as application-specific end-of-arm tools (EOATs), robot sets, safety scanners, racks for load carriers, and much more.

Are you looking for a turnkey complete solution – from project planning to integration, commissioning, and service? With EASY AUTOMATION from Zimmer Group, you get an all-inclusive worry-free package including simple commissioning and intuitive control. Benefit from our proven engineering expertise!

Robot-independent
ZiMo can be used as a platform independent of any specific robot and can integrate a wide range of common robot manufacturers. Its alignment and positioning on the work surface is flexible.
Application-specific end-of-arm tools (EOAT)
With over 40 years of experience, Zimmer offers a wide range of grippers, vacuum components, and the modular MATCH end-of-arm ecosystem. This allows ZiMo to be optimally adapted to individual applications – flexible, reliable, and future-proof.
Integration and communication
Our Beckhoff PLC is the ideal solution for integrating various options in communication with machines and especially in the field of safety technology. This means you are perfectly prepared and can get started immediately. For simple control of Zimmer Group components, you get full access to our PLC function blocks.
Maximum level of safety
ZiMo is optionally equipped with two safety scanners and enables safe operation without protective fencing in an industrial application. With this option, safe integration into the peripherals of external machines is possible.
Tool tray
For automatic tool changes, you can configure a tool changing station according to your requirements. Compatible with the tool changers of the LWR and FWR series.
Connection to production machines
ZiMo can be seamlessly integrated into existing systems – with interfaces such as IO-Link, Euromap 67, pneumatic connections, and digital fieldbuses.
1. Robot-independent
ZiMo can be used as a platform independent of any specific robot and can integrate a wide range of common robot manufacturers. Its alignment and positioning on the work surface is flexible.
2. Application-specific end-of-arm tools (EOAT)
With over 40 years of experience, Zimmer offers a wide range of grippers, vacuum components, and the modular MATCH end-of-arm ecosystem. This allows ZiMo to be optimally adapted to individual applications – flexible, reliable, and future-proof.
3. Integration and communication
Our Beckhoff PLC is the ideal solution for integrating various options in communication with machines and especially in the field of safety technology. This means you are perfectly prepared and can get started immediately. For simple control of Zimmer Group components, you get full access to our PLC function blocks.
4. Maximum level of safety
ZiMo is optionally equipped with two safety scanners and enables safe operation without protective fencing in an industrial application. With this option, safe integration into the peripherals of external machines is possible.
5. Tool tray
For automatic tool changes, you can configure a tool changing station according to your requirements. Compatible with the tool changers of the LWR and FWR series.
6. Connection to production machines
ZiMo can be seamlessly integrated into existing systems – with interfaces such as IO-Link, Euromap 67, pneumatic connections, and digital fieldbuses.

Automation for every application

Flexible for all production scenarios

As a mobile, modular system platform, ZiMo1000 connects humans, machines, and robots into an end-to-end automation solution. In-house integration services, project-specific adaptations, and individual extensions can be specifically built on the platform. This enables fundamentally different application scenarios – from repetitive loading and unloading of machine tools and machine tending, to logistics and pick & place processes, and all the way to complex assembly tasks with increased safety requirements. The Platform Kit takes over monotonous activities with low to high repetition cycles, ensuring maximum process reliability and precision.

This makes it possible to standardize and automate production processes in a cost-effective way, while skilled workers are specifically deployed for value-adding tasks. You benefit from a scalable system solution that can be individually adapted to new projects, plant structures, and customer requirements.
 

PICK & PLACE
Passive distributors simplify communication with external peripherals (e.g. conveyor belts for pick & place tasks).
Workpiece removal
Optional interfaces (digital safety IOs, Euromap 67) enable flexible machine loading and unloading.
WORKPIECE HANDLING
Flexible adaptation to the respective workpiece thanks to a comprehensive ecosystem of grippers ranging from standard to long-stroke, as well as suction and vacuum components.
COLLABORATIVE ASSEMBLY
The optional safety scanners as well as the choice of cobots and HRC grippers ensure maximum safety for collaborative operations.
QUALITY ASSURANCE
During inspection, trimming, or marking, the customized integration of camera technology ensures quality.
PACKAGING
Mechanical accessories such as SLC racks enable automated packaging.
(DE-)PALLETIZING
Common intralogistics tasks, such as palletizing goods, can also be implemented with ZiMo without any problems.
1. PICK & PLACE
Passive distributors simplify communication with external peripherals (e.g. conveyor belts for pick & place tasks).
2. Workpiece removal
Optional interfaces (digital safety IOs, Euromap 67) enable flexible machine loading and unloading.
3. WORKPIECE HANDLING
Flexible adaptation to the respective workpiece thanks to a comprehensive ecosystem of grippers ranging from standard to long-stroke, as well as suction and vacuum components.
4. COLLABORATIVE ASSEMBLY
The optional safety scanners as well as the choice of cobots and HRC grippers ensure maximum safety for collaborative operations.
5. QUALITY ASSURANCE
During inspection, trimming, or marking, the customized integration of camera technology ensures quality.
6. PACKAGING
Mechanical accessories such as SLC racks enable automated packaging.
7. (DE-)PALLETIZING
Common intralogistics tasks, such as palletizing goods, can also be implemented with ZiMo without any problems.

CUSTOMER REFERENCES

Referencia del sistema
Carga y descarga de máquinas con ZiMo

Pinzas paralelas con giro
Serie REP2000

  • Combinación compacta de unidad giratoria y pinza
  • Autoretención mecánica en caso de pérdida de corriente eléctrica
  • Control mediante IO-Link
más
1. Pinzas paralelas
  • Combinación compacta de unidad giratoria y pinza
  • Autoretención mecánica en caso de pérdida de corriente eléctrica
  • Control mediante IO-Link
más
Referencia del sistema
Decapado con ZiMo

Pinzas autocentrantes de tres dedos
Serie GPD5000

  • Guía lineal de acero: un concepto de guía superior
  • Estanca y protegida contra la corrosión: la pinza universal
  • Guía lineal de aluminio: la alternativa
más
1. Pinzas autocentrantes de tres dedos
  • Guía lineal de acero: un concepto de guía superior
  • Estanca y protegida contra la corrosión: la pinza universal
  • Guía lineal de aluminio: la alternativa
más
Referencia del sistema
Torno de cargas ZiMo

Grupo electroneumático
Serie AEPN

  • Ligero y potente
  • Múltiples rangos de presión seleccionables
  • Consulta integrada
  • Control
  • Independiente
más

Pinzas paralelas
Serie GEP2000

  • Gran recorrido con mínimo espacio constructivo
  • El accionamiento más sencillo
  • Posicionamiento mediante IO-Link
más

Pinzas autocentrantes de tres dedos
Serie GPD5000

  • Guía lineal de acero: un concepto de guía superior
  • Estanca y protegida contra la corrosión: la pinza universal
  • Guía lineal de aluminio: la alternativa
más
1. Elementos de sujeción y de frenado
  • Ligero y potente
  • Múltiples rangos de presión seleccionables
  • Consulta integrada
  • Control
  • Independiente
más
2. Pinzas paralelas
  • Gran recorrido con mínimo espacio constructivo
  • El accionamiento más sencillo
  • Posicionamiento mediante IO-Link
más
3. Pinzas autocentrantes de tres dedos
  • Guía lineal de acero: un concepto de guía superior
  • Estanca y protegida contra la corrosión: la pinza universal
  • Guía lineal de aluminio: la alternativa
más
Referencia del sistema
Unidad electroneumática con ZiMo

Cambiadores de herramienta
Serie WPR5000

  • Cambiador de herramienta seguro
  • Cinemática de enclavamiento
  • Diversidad inagotable
más
1. Cambiadores de herramienta
  • Cambiador de herramienta seguro
  • Cinemática de enclavamiento
  • Diversidad inagotable
más
Referencia del sistema
WPR5000 integrado en ZiMo
Referencia del sistema
Mediciones CT de jeringuillas precargadas con ZiMo
Referencia del sistema
Sierra con ZiMo
Referencia del sistema
Sistema de cierre rápido ZiMo

Platform Kit (ZiMo1000 series)

Flexibly configurable and efficiently scalable

With the Platform Kit, you receive the basic module optionally with or without PLC and can configure the mobile Robotic Cell entirely according to your requirements.

  • Customizable to your brand: Ideal for integrators and partners
  • Compatible with almost all common robots: Integrate the robot of your choice
  • Maximum flexibility: Versatile options in features and configurations
  • Completely free configuration: No restrictions in the application
  • Easy Automation: On request you receive a turnkey automation solution including project planning, integration, commissioning, and service

Platform Kit (ZiMo1000 series)

What is included?

Base module

  • Base frame on four lifting casters with locking feet
  • Tabletop partially machined
  • Control cabinet including fan / ventilation grille
  • Interface (pneumatic/electric) prepared
  • Basic electrical equipment
  • Status indicator (LED strip)
  • Docking rail with “present” query
  • Mounts for accessories integrated
  • Drawer for simple installation and maintenance of the robot controller

Options (configurable)

  • PLC
  • Safety scanner
  • Interfaces (Digital Safety I/O, Euromap 67, passive distributor, IO-Link, pneumatics)
  • Tool changing station
  • Storage for load carriers
  • Additional docking rails

Complete end-of-arm tool (EOAT) portfolio (configurable)

  • Gripping and vacuum components, MATCH ecosystem, tool changers, axis compensators, collision protection, adapter plates, sensors and accessories, preconfigured robot sets
  • Pneumatic, electric, vacuum, IO-Link

Customer-side programming with support from the Zimmer software packages

  • ZiMo PLC + PLC modules for simple integration of the Zimmer Group portfolio
  • Zimmer Comfort Apps

Robot

  • Compatible with, among others, ABB, Fanuc, UR, KUKA, Neura, Yaskawa, Denso
  • After additional verification: virtually all robot manufacturers possible

Service

  • For all components you obtain from Zimmer Group – from mechanics to software – you receive the familiar, reliable Zimmer Group Service from a single source.

Easy Automation (Engineering)

  • Verification of the integration of new robot models
  • Project planning
  • Integration and commissioning
  • Turnkey automation solution
  • Overall responsibility by Zimmer Group

End-of-arm tools (EOAT)

With over four decades of experience in handling and robotics technology, we offer you the necessary know-how and a wide range of end-of-arm tools (EOAT) to specifically address your individual requirements. 

1. Electric handling components
Precise, energy-efficient and low-maintenance – ideal for flexible gripping tasks with variable force control.

2. Pneumatic handling components
Robust and powerful – proven for dynamic applications with high cycle rates.

3. Vacuum components
Optimal for flat or delicate parts – for safe and gentle handling of a wide variety of materials.

4. MATCH end-of-arm ecosystem
One system, many possibilities – with a standardized interface concept for fast tool changes and maximum flexibility.

5. Preconfigured robot sets
Ready for use immediately – perfectly matched combinations of robotics technology and grippers for a quick project start.


Do you have any questions? Contact us!

Datos personales
Mensaje